OPENNESS TO TECHNOLOGY
THROUGH STANDARDIZED INTERFACES
The quick-change system has various interfaces. In addition to a compatible mechanical interface and a pneumatic connection, electrical interfaces are also available. This technological openness makes it possible to open up many different robot types with a wide variety of end effectors.
1 Electrical
The quick-change system is hot-pluggable and can be changed under voltage during operation. The integrated pin field transmits both load and signal current.
2 Pneumatics / vacuum
Four internal and two lateral fluid channels supply connected gripper systems with compressed air or vacuum. The generous dimensions enable the operation of powerful pneumatic vacuum generators, for example to handle absorbent cardboard packaging.
3 Mechanical
The high processing quality guarantees a long service life (> 100,000 cycles). An anti-rotation device ensures a clearly defined position of the loose part in relation to the stationary part and a clearly defined orientation of the end effector in the storage station.