SMART ECOSYSTEM
INTUITIVE SOFTWARE
Intuitive software solution
The Zimmer Group and Schmalz have their own ecosystem with which the user can utilize numerous digital services. In addition to the SCM (Master Gateway) communication module, the intuitive guideZ setup software is available to the user for further configuration of the gripper, as well as the Schmalz Connect Suite for the diagnosis of IO-Link devices in the Cloud.
Comfort app
The Comfort app, which is coordinated to the robot manufacturer, makes it possible to control and operate the gripper conveniently and directly via the respective robot control panel. It is easy to set up and features all the necessary commands for smooth automatic mode.