Energy element
Series WER4000

Connection robot flange [EN ISO 9409-1]
Connection side
Order-No. | Number of fluid couplings | Fixing thread | Flow per connector | |
---|---|---|---|---|
WER4000FPL06-06-A | 6 | G1/8" | 500 [l/min] | |
WER4000LPL06-06-A | 6 | G1/8" | 500 [l/min] | |
WER4000FPL15-12-A | 15 | M5 | 150 [l/min] | |
WER4000LPL15-12-A | 15 | M5 | 150 [l/min] | |