WER3000FSI12-09-A

Energy element
Series WER3000
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
Function | Signal current |
No. of contacts | 12 |
Fixing thread | M23 |
Series | WER3000 |
Transmission mode | electrical |
Compatible with installation size | WPR5100 / WPR5125 / WPR5160 / WPR5200 / WWR1160 / WWR1200 |
Compatible with | Fixed part |
Connection type | Spring contacts |
Nominal current | 3 [A] |
Supply voltage | 60 [V] |
Connection type | Male |
Connection type | Round plug |
Joining force | 12 [N] |
Protection to IEC 60529 | IP54 |
Weight | 0.13 [kg] |
Suitable loose part
No. of contacts | Connection type | Fixing thread | ||
---|---|---|---|---|
WER3000LSI12-09-A | 12 | Round plug | M23 | ![]() |
WER3000LLN00-00-A | ![]() | |||
WER3000LSI04-15-A | 4x3 | Round plug | M8 | ![]() |
WER3000LSI08-15-A | 4x4 | Round plug | M8 | ![]() |