Winner in all (performance) classes
The motor spindle is one of the essential assemblies of a tooling machine, a milling center or a robot-based end-of-arm solution, achieving maximum productivity and precision, enabling optimum performance and workpiece quality. The mechanically integrated motor solutions are extremely compact, highly productive and achieve maximum rigidity, the prerequisite for maximum speeds and precise concentricity.
The Zimmer Group offers you the perfect portfolio for this. Regardless of whether you are looking for a motor spindle for use in milling machines or machining centers, you will find economical standard motor spindles, air-cooled spindles in the low and medium power range, as well as fluid-cooled high-performance spindles and, of course, the right accessories from inverters to cooling units, C-axes and connection sets in our various spindle kits.
- Air- and water-cooled high-frequency spindles in various power ranges
- Support on topics such as power dimensioning, energy supply, cooling or integration into the control system or service
- Repair and on-site service by expert personnel
- Spindle IO-Link communication module enables condition monitoring or predictive maintenance
- Extremely high reliability, high power density and broad compatibility

Air-cooled motor spindle HF145-001

- 6 kW/8 kW/12 kW
- 24,000 rpm
- Automatic tool change
- Ideal for processing wood, plastics, lightweight metal and composites
- Optionally with coordinated interface (e.g. for C-axes)
- Optionally with vector control
- Optional changing unit for robot
Water-cooled motor spindle HF125-002

- 9 kW/12 kW
- 24,000 rpm
- Automatic tool change
- Ideal for processing wood, plastics, lightweight metal and composites
- Optionally with vector control
- Optionally with changing unit for robot
Water-cooled motor spindle HF150-003

- 15 kW
- 26,000 rpm
- Manual or automatic tool change
- Ideal for processing wood, plastics, lightweight metal and composites
- Optionally with coordinated interface (e.g. for C-axes)
- Optionally with vector control
Water-cooled motor spindle HF150-005

- Synchronous and asynchronous variants
- 20 kW
- 24,000 rpm
- Automatic tool change
- With vector control
- Very high power density and torque due to synchronous motor
- Ideal for processing wood, plastics, lightweight metal and composites
Water-cooled motor spindle HF205-006

- 34 kW/48 kW
- 14,000 rpm / 6,000 rpm
- Automatic tool change
- With vector control
- Adapted for use in tooling machines
- Very high power density and torque due to synchronous motor
- Ideal for processing brass, aluminum, steel and cast iron
SYSTEM ACCESSORIES
FREQUENCY INVERTER

- For precise positioning tasks with integrated safety technology (STO)
- For operations at low or high speeds
- Pluggable fieldbus operators (INTERBus, EtherCAT ...etc.) for all common protocol standards
- Optimum performance/power yield perfectly matched to the spindle and frequency inverter
COOLING UNITS

- For use with water-cooled spindles (incl. connector set)
- Guaranteed precise temperature regulation and dosing of the cooling medium result in consistently low operating temperatures
- Exact dosing and regulation prevent inaccuracies on the spindle that can be caused by temperature fluctuations
MULTIFUNCTION UNITS

- Automation of your system
- Customized motor connection
- Variable number of spindles and arrangement
- Numerous mounting options:
- Gripping and handling unit
- Metal fitting unit
- Setting module for base feet
- Sawing unit
- Drilling units of all types
- Buffer setting unit
- Screwing unit
Cables, lines

- Customized solutions for your application
- Low effort – we handle the design for you
- Ready to connect and assembled precisely
- Already installed and tested for proper function
ROBOT CHANGE UNIT


- Specially designed robot changing units are available for spindles intended for robot use
- Robot changing units form the reliable interface between the robot and the motor spindle
- The loose part is attached to the motor spindle; the stationary part is mounted at the end of the robot arm
- A special storage station is available when the motor spindle is not in use: Automated coupling mechanism, extremely flat design, mechanical self-locking, transmission of compressed air, transmission of power and signals to operate the motor spindle
- Storage station
- Tool changer stationary part
- Tool changer loose part
- Motor spindle
Service
INFORMATION ABOUT OUR SERVICE

Not every issue requires an immediate repair or replacement.
Our highly qualified staff will be happy to provide you with advice and assistance over the phone at any time.
T +49 7243 727-2316
service@zimmer-group.com
Consultation and design
As the heart of a machine, the motor spindle needs to be integrated into the machine concept with expertise. When it comes to selecting the spindle, this goes far beyond the dimensions and performance data. We are glad to help you deal with all the aspects that arise, such as power supply, control and cooling. These are foundational parameters for ensuring that your application performs to your expectations. Are you already using a spindle in your machine but are looking for an alternative or an upgrade? We will be happy to advise you!
Spare parts service
Manufacturer quality at fair prices, discussed and delivered with the appropriate level of skill. That is what we offer.
Express repair service
In the event of an accident, it matters how quickly you can resume your core task. In the event of spindle damage, it is therefore a question of how quickly and at what cost your machine can be restored to production capability at a reasonable economic cost. Spindle damage begins with the steps of disassembly – spindle repair or spindle replacement and finally the recommissioning of the machine. As a rule, it therefore makes sense to have the functional spare spindle on site so that disassembly and recommissioning can be carried out in one service call at minimum cost. That is why we deliver you a refurbished or new replacement spindle quickly and without red tape and then service your defective motor spindle carefully.
Service contracts
Are you looking for reliability and support during the lifecycle of your equipment to ensure that you can make long-term plans for your products and production capabilities? We offer the service agreements you need to guarantee that your production capacity is maintained.
On-site service
At your request, our experienced service personnel are happy to visit you on-site to carry out service operations, assist in commissioning or offer professional consultation.