DSV1-8

Pressure Safety Valve
Series DSV
- For maintaining the position of a double-acting cylinder if the operating pressure drops
- The valve consists of 2 check valves that are unlocked pneumatically
Technical Data
| Fixing thread | G1/8" |
| Quick Exhaust | No |
| Nominal diameter | 4 [mm] |
| Nominal flow rate A-P1 | 360 [Nl/min] |
| Nominal flow rate B-P2 | 360 [Nl/min] |
| Nominal flow rate P1-A | 230 [Nl/min] |
| Nominal flow rate P2-B | 230 [Nl/min] |
| Leakage max. | 3 [cm³/h] |
| Operating pressure | 1 ... 10 [bar] |
| Operating temperature | -10 ... +70 [°C] |
| Approvals | LABS / REACH / RoHS |
| Weight | 0.16 [kg] |