Lifting Cylinders
Series HZ

- Hoseless air passage
Eliminates undefined interference contours and wear-prone hoses and increases the safety of your application in the process - Dampened end position
By using PowerStop shock absorbers, you can gently move up to the end positions, increasing the process reliability and durability of your application - Very robust
Two ground and hard chrome-plated guide rods guarantee a secure process sequence with their rigidity and long service life

- Integrated air feed-through
for hoseless air transfer - Energy supply
possible from several sides - Mounting and positioning
mounting possible from several sides for versatile positioning - Mounting block
mounting for inductive proximity switch - Drive
double-acting pneumatic cylinder - Patented, hydraulic shock absorber
adjustable end position damping - Intake flange
for fixing to the customer specific application - Two guide rods
high forces and moments capacity