2-Jaw Parallel Grippers
Series HRC

- Engineered according to BG/DGUV recommendation
- Certified by BG/DGUV
- Flexibility thanks to integrated workpiece detection featuring the entire stroke
- Brushless drive technology
- Self locking mechanism for save handling even in E-Stop
Robot-specific | ||||
Order-No. | Suitable for robot type | Control | Cable management | |
---|---|---|---|---|
HRC-03-100688 | AUBO i3 / i5 / i7 / i10 | I/O | internal | |
HRC-03-116787 | FANUC CRX | I/O | internal | |
HRC-03-117137 | Rethink Sawyer | I/O | internal | |
HRC-03-118505 | Universal Robots e-Series / HANWHA HCR with M8 Tool IO | I/O | internal | |
HRC-03-125035 | Mitsubishi Assista | I/O | internal | |
HRC-03-126649 | SIASUN SCR5/YASKAWA HC10 P-Version | I/O | internal | |
HRC-03-126895 | DOOSAN M- / H- / A-Serie | I/O | internal | |
HRC-03-126897 | Techman | I/O | internal | |
HRC-03-133316 | YASKAWA HC10 P-Version | I/O | internal | |
HRC-03-148656 | KUKA LBR iisy Series | I/O | internal | |
HRC-03-151986 | ABB CRB 15000 GoFa | I/O | internal | |
Robot-independent | ||||
Order-No. | Suitable for robot type | Control | Cable management | |
HRC-03-126902 | ISO TK 50 | IO-Link | external | |
HRC-03-138553 | ISO TK 50 | IO-Link | external | |