Internal gripper
Series LGS

- Concentration on the essentials
The most economic type of gripping: This is how you reduce your production costs - Individually machinable clamping jaws
You have never adjusted a gripper to your application this quickly and easily - Direct drive
The control system with only one pneumatic line reduces installation effort and interference contours
Series features
- IP40
- Maintenance free
- Extended collet chuck
- Collet Chuck

- Energy supply
axial and radial possible - Protective membrane
between collet chuck and function membrane - Direct drive with membrane
only one pneumatic line required - Stroke limit
prevents damage by overstretching with empty strokes - Collet chuck
for individual machining - Steel protective cover
protects the membrane against puncturing - O-ring for backstroke
gripper close movement after venting