AC SERIES COMPACT AXES

LINEAR DRIVE FOR YOUR HANDLING PROCESSES

Compact axes are a key element in modern automation technology. The space-saving design of the AC series enables high production flexibility and efficiency in a wide range of applications. It combines precise linear motion with powerful, integrated drives – in the smallest of spaces. This means that they can be easily integrated into existing systems and combined with each other to increase the efficiency and performance of your automated processes. Thanks to high speed and fast acceleration, you don’t have to compromise on performance even when space is limited.

Discover the benefits of the AC series and find out how you can take your production efficiency to a new level!

Product  BROCHURE

SIMPLE CONFIGURATION

Two installation sizes: 40 and 60.
Control: IO-Link or CANopen.
Clamping element: optionally in NC design.

WHAT’S INSIDE

THE TECHNICAL FEATURES IN DETAIL

TWO RAIL CARRIAGES
In combination with the one-piece carriage, two carriages offer maximum load capacity and precision in the smallest of spaces. Advantages can be seen with short strokes thanks to the shorter ball circulation distance and the resulting good lubricant distribution.
INTEGRATED CONTROL ELECTRONICS WITH OPTIONAL STO FUNCTION
The integrated control electronics (either IO-Link or CANopen control) with optional safe torque-off function offers additional safety. The application can thus be put into operation more quickly, as there is no need for time-consuming cabling and configuration work.
LUBRICATION SYSTEM
Small quantities of lubricant are sufficient. This reduces effort and costs while ensuring high reliability and a long service life. To ensure good accessibility, the axles have lubrication connections on both sides.
CLAMPING ELEMENT (OPTIONAL)
The AC series axes can be supplied with or without an integrated clamping element, depending on requirements. Thanks to the clamping element in NC design, the position can be held securely even without energy – saving energy and costs.
STANDARD BALL SCREW WITH BLDC MOTOR
Highly efficient ball screw drive with servo motor – a drive solution that was specially developed for our compact axes. This type of drive is characterized by high dynamics and power and is widely used in various areas, from tooling machines to precision robots.
ABSOLUTE LINEAR PRECISION MEASURING SYSTEM
The standard built-in position measuring system continuously records the position of the carriage. This means that any position can be approached with maximum precision and repeat accuracy, eliminating the need for reference runs.
1. TWO RAIL CARRIAGES
In combination with the one-piece carriage, two carriages offer maximum load capacity and precision in the smallest of spaces. Advantages can be seen with short strokes thanks to the shorter ball circulation distance and the resulting good lubricant distribution.
2. INTEGRATED CONTROL ELECTRONICS WITH OPTIONAL STO FUNCTION
The integrated control electronics (either IO-Link or CANopen control) with optional safe torque-off function offers additional safety. The application can thus be put into operation more quickly, as there is no need for time-consuming cabling and configuration work.
3. LUBRICATION SYSTEM
Small quantities of lubricant are sufficient. This reduces effort and costs while ensuring high reliability and a long service life. To ensure good accessibility, the axles have lubrication connections on both sides.
4. CLAMPING ELEMENT (OPTIONAL)
The AC series axes can be supplied with or without an integrated clamping element, depending on requirements. Thanks to the clamping element in NC design, the position can be held securely even without energy – saving energy and costs.
5. STANDARD BALL SCREW WITH BLDC MOTOR
Highly efficient ball screw drive with servo motor – a drive solution that was specially developed for our compact axes. This type of drive is characterized by high dynamics and power and is widely used in various areas, from tooling machines to precision robots.
6. ABSOLUTE LINEAR PRECISION MEASURING SYSTEM
The standard built-in position measuring system continuously records the position of the carriage. This means that any position can be approached with maximum precision and repeat accuracy, eliminating the need for reference runs.

MAXIMUM PERFORMANCE IN MINIMAL SPACE

TAKE ADVANTAGE OF THE BENEFITS OF THE AC SERIES

Flexible control:
IO-Link for uncomplicated commissioning and implementation of simple applications or CANopen for real-time interaction with other machine elements.

Ball screw drive with BLDC motor:
For fast and powerful movements with high precision.

Optionally with safe torque-off function:
Maximum safety thanks to fast and safe torque switch-off.

High load capacity and durability:
Thanks to linear guide with double rail carriages and one-piece carriage milled from solid material.

Individual motion profiles:
Freely configurable parameters allow a movement perfectly adapted to your application.

Low space requirement:
Compact design with no interference contours and an unbeatable ratio of size to stroke.

Absolute precision:
High positioning and repeat accuracy without reference runs thanks to integrated, absolute position measuring system.

Minimal maintenance requirement:
Lubrication intervals of up to 5 million cycles with a service life of up to 100 million cycles.

Low operating costs:
Motor shutdown at standstill also possible for vertical applications thanks to combination with clamping element.

THE COMPACT AXES IN USE

COMBINATIONS FOR EVERY APPLICATION

FAST, PRECISE, REPEAT ACCURACY

Our compact axes are an integral part of automated processes in many industries. They are ideal for applications where fast, precise and repeatable movements are required – millions of times over. The following examples give you a detailed insight into specific applications for compact axes and show how you can increase the efficiency and precision of your automation processes.

Pick & Place
Stacking
Equipping
Palletizing
Applying
Testing
Isolating
Pressing
Screwing

DO YOU HAVE ANY QUESTIONS? CONTACT US!

Personal data
Message