Technical details
Protector variants (available for Steel Linear Guide only)
Besides the basic variant with IP64, the series also offers protector variants featuring a protection class as high as IP67 and temperature-resistant grippers.



- Wedge hook mechanism
Supports to absorb high forces and moments Synchronized gripper jaw movement - Gripper jaw
Gripper fingers mounted using removable centering sleeves Lubricated for life via incorporated lubrication slots - Steel Linear Guide
Steel in steel guide Enables use of extremely long gripper fingers Also available in steel / aluminum variant - Mounting block
mounting for inductive proximity switch - Integrated gripping force safety device
Spring built into cylinder chamber as an energy store - Drive
Double-acting pneumatic rotor cylinder - Mounting and positioning
Alternatively, on several sides for customized mounting Pneumatic and electrical versions identical apart from height - Sensing slot
mounting and positioning of magnetic field sensors - Dual lip seal
IP64 and up to IP67 (with purged air) for Protector version Prevents grease from being squeezed out, increasing service life
Transverse sensor grooves
The transverse sensor grooves mean you can change the piston position sensing quickly and easily, wherever the gripper is installed.
Limit stops for inductive sensors
Limit stops for inductive sensors ensure fast and reliable replacement. Sensing is adjusted using only a screw that does not require additional clamping.
Additional drilled holes
With additional pin holes underneath the cover plate for customer-specific attachments.