MFS02-K-KHC-P2-PNP

Magnetic Field Sensors
Series MFS
- For sensing two piston positions on pneumatic cylinders
- easy to teach via control element
- non-contacting and wear-free for long service life
Technical Data
Connection | Cable with open wire end |
Connection type | Cable |
Nr. of wires x diameter | 4x0,08 [mm²] |
Design | Magnetic Field Sensors |
Installation size | MFS02 |
Load current capacity | <50 [mA] |
Supply voltage | 12 ... 30 [V DC] |
Supply voltage max. | 30 [V DC] |
Supply voltage min. | 12 [V DC] |
Operating temperature | -20 ... +75 [°C] |
Operating temperature max. | +75 [°C] |
Operating temperature min. | -20 [°C] |
Bending radius for fixed routing, min. | 3xØ |
Bending radius when using a drag chain, min. | 5xØ |
Damper housing length | 19.5 [mm] |
Continuous current | ≤100 [mA] |
Installation type | Cable outlet axial |
Power-up pulse protection | Yes |
Electrical version | DC 4-wire |
Housing Material | Plastics |
Weight | 0.005 [kg] |
Typical hysteresis | 1 [mT] |
Cable length | 5 [m] |
Short-circuit-proof | Yes |
Current consumption max. | <10 [mA] |
MTTFd value | 799 [a] |
Reproducibility | ≤0,1 [mT] |
Switching output | PNP |
Switching frequency | 7000 [Hz] |
Switching function | Normally open (NO) |
Programmable switching points | 2 |
Shock and vibration resistance | 30 g, 11 ms / 10 … 55 Hz, 1 mm |
Protection to IEC 60529 | IP67 |
Voltage drop | ≤2,2 [V] |
Current consumption | ≤15 [mA] |
TM value | 20 [a] |
Ambient temperature range | -20 ... +75 [°C] |
Protected against polarity reversal | Yes |
Cable sheath material | PUR |
Certification | CE |
Cylinder design | C-slot |