DSV1-8E

Pressure Safety Valve
Series DSV
- For maintaining the position of a double-acting cylinder if the operating pressure drops
- The valve consists of 2 check valves that are unlocked pneumatically
Technical Data
Design | Pressure Safety Valve |
Weight | 0.17 [kg] |
Fixing thread | G1/8" |
Operating pressure | 1 ... 10 [bar] |
Operating pressure max. | 10 [bar] |
Operating pressure min. | 1 [bar] |
Operating temperature | -10 ... +70 [°C] |
Operating temperature max. | +70 [°C] |
Operating temperature min. | -10 [°C] |
Leakage max. | 3 [cm³/h] |
Nominal flow rate A-P1 | 360 [Nl/min] |
Nominal flow rate B-P2 | 360 [Nl/min] |
Nominal flow rate P1-A | 230 [Nl/min] |
Nominal flow rate P2-B | 230 [Nl/min] |
Nominal diameter | 4 [mm] |
Quick Exhaust | Yes |