3-Jaw Concentric Grippers with Long Stroke
Series GD500

"The flat"

  • Reduced installation height due to horizontal drive
    Reduces the interference contours for your application
  • Proven T slot guide
    This established and proven guiding technology stands for the highest process reliability like no other
  • Failure-free continuous operation
    Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Series features
  • 10 million maintenance-free cycles (max.)
  • IP40
  • Inductive sensor
  1. Robust, lightweight housing
    Hard-coated aluminum alloy
  2. Removable centering sleeves
    quick and economical positioning of the gripper fingers
  3. Mounting and positioning
  4. Gripper jaw
    ground, hardened steel individual gripper finger mounting
  5. Precise T-Slot guide
    high forces and moments capacity
  6. Cam
    synchronized jaw movement
  7. Drive
    three double-acting pneumatic cylinders
  8. Mounting block
    mounting for inductive proximity switch