2-Jaw Angular Grippers
Series GM

"Unique"
- Proven technology
We have more than 20 years of proven reliability, which ensures uninterrupted production for you - Fitted machinable gripper jaws
Quickly acquire customised gripper jaws thanks by machining while installed - Variable gripping direction
In just a few steps, you can convert the single-acting cylinder to an opener or closer as needed

- Mounting and positioning
- Robust, lightweight housing
Hard-coated aluminum alloy - Energy supply
- Drive
single or (depending on design) double-acting pneumatic cylinder - Integrated spring
integrated into piston chamber as energy storage (as reset in single acting cylinder version) - Positively driven lever mechanism
synchronized the movement of the gripper jaws - Gripper jaw
machinable - Sheet metal (GM10)
allows parallel position of the gripper jaws for machining