MKS2701B

Clamping element
Series MKS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
Up to 5 million static clamping cycles - Higher holding force
Via activation with PLUS air - Safety element
Safe clamping in case of energy failure
Equipment/Options
PLUS connection
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| NB | SGW | 27 | SGW..TE | show variant |
| NSK | LW(L1W) | 27 | LAW...ELZ | show variant |
| THK | HRW | 27 | HRW..CA | show variant |
| THK | HRW | 27 | HRW..CAM | show variant |
| THK | HRW | 27 | HRW..CR | show variant |
| THK | HRW | 27 | HRW..CRM | show variant |
| THK | SHW | 27 | SHW..CA | show variant |
| THK | SHW | 27 | SHW..CR | show variant |
| NSK | LW(L1W) | 27 | LAA...ELZ | show variant |
| HIWIN | WE(QW) | 27 | QWH..CA | show variant |
| HIWIN | WE(QW) | 27 | WEH..CA | show variant |
| HIWIN | WE(QW) | 27 | WEW..CC | show variant |
| HIWIN | WE(QW) | 27 | QWW..CC | show variant |
Technical Data
| Operation | pneumatic |
| Holding force | 600 [N] |
| Operating pressure | 5.5 ... 6.5 [bar] |
| PLUS connection possible | No |
| B10d value | 5000000 |
| Positioning accuracy +/- | 0,02 [mm] |
| Opening time | 0.02 [s] |
| Closing time | 0.015 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Clean room applications according to DIN EN ISO 14644-1 | 6 |
| Approvals | CE / UKCA / LABS / REACH / RoHS |
| Weight | 0.44 [kg] |
| Function | Clamping |
| Condition | NC (Normally Closed) closed without pressure |
| Installation direction | from above |
| Air volume per cycle | 9 [cm³] |
| max. length clamping | 65 |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit

