MBPS2510AS1

Clamping element
Series MBPS
- broad range of products
For all common profile rail guides - Energize to open (NC)
through spring-loaded energy storage - high durability
Up to 5 million static clamping cycles - Safety element
Safe braking in case of energy failure
Matching rail / wagon combinations
| Rail manufacturer | Rail type | Rail size | Carriage type | |
|---|---|---|---|---|
| HepcoMotion | HLG | 25 | HLGS..C | show variant |
| HepcoMotion | HLG | 25 | HLG..F | show variant |
| HepcoMotion | HLG | 25 | HLG..FL | show variant |
| HepcoMotion | HLG | 25 | HLG..R | show variant |
| HepcoMotion | HLG | 25 | HLG..RL | show variant |
| IKO | LWE | 25 | LWE | show variant |
| IKO | LWE | 25 | LWE..Q | show variant |
| IKO | LWE | 25 | LWE..SL | show variant |
| IKO | LWE | 25 | LWEC | show variant |
| IKO | LWE | 25 | LWEC..SL | show variant |
| IKO | LWE | 25 | LWEG | show variant |
| IKO | LWE | 25 | LWEG..SL | show variant |
| IKO | LWE | 25 | LWES | show variant |
| IKO | LWE | 25 | LWES..Q | show variant |
| IKO | LWE | 25 | LWES..SL | show variant |
| IKO | LWE | 25 | LWESC | show variant |
| IKO | LWE | 25 | LWESC..SL | show variant |
| IKO | LWE | 25 | LWESG | show variant |
| IKO | LWE | 25 | LWESG..SL | show variant |
| IKO | LWE | 25 | LWET | show variant |
| IKO | LWE | 25 | LWET..Q | show variant |
| IKO | LWE | 25 | LWET..SL | show variant |
| IKO | LWE | 25 | LWETC | show variant |
| IKO | LWE | 25 | LWETC..SL | show variant |
| IKO | LWE | 25 | LWETG | show variant |
| IKO | LWE | 25 | LWETG..SL | show variant |
| IKO | LWH(MH) | 25 | LWH..B | show variant |
| IKO | LWH(MH) | 25 | LWH..M | show variant |
| IKO | LWH(MH) | 25 | LWH..SL | show variant |
| IKO | LWH(MH) | 25 | LWHG | show variant |
| IKO | LWH(MH) | 25 | LWHS..B | show variant |
| IKO | LWH(MH) | 25 | LWHS..M | show variant |
| IKO | LWH(MH) | 25 | LWHS..SL | show variant |
| IKO | LWH(MH) | 25 | LWHSG | show variant |
| IKO | LWH(MH) | 25 | LWHT..B | show variant |
| IKO | LWH(MH) | 25 | LWHT..M | show variant |
| IKO | LWH(MH) | 25 | LWHT..SL | show variant |
| IKO | LWH(MH) | 25 | LWHTG | show variant |
| IKO | LWH(MH) | 25 | MH | show variant |
| IKO | LWH(MH) | 25 | MHG | show variant |
| IKO | LWH(MH) | 25 | MHS | show variant |
| IKO | LWH(MH) | 25 | MHSG | show variant |
| IKO | LWH(MH) | 25 | MHT | show variant |
| IKO | LWH(MH) | 25 | MHTG | show variant |
| IKO | LWH(MH) | 25 | LWHD..B | show variant |
| IKO | LWH(MH) | 25 | LWHD..M | show variant |
| IKO | LWH(MH) | 25 | LWHDG | show variant |
| IKO | LWH(MH) | 25 | LWHY | show variant |
| IKO | LWH(MH) | 25 | MHD | show variant |
| IKO | LWH(MH) | 25 | MHDG | show variant |
| IKO | ME | 25 | ME | show variant |
| IKO | ME | 25 | ME..SL | show variant |
| IKO | ME | 25 | MEC | show variant |
| IKO | ME | 25 | MEC..SL | show variant |
| IKO | ME | 25 | MEG | show variant |
| IKO | ME | 25 | MEG..SL | show variant |
| IKO | ME | 25 | MES | show variant |
| IKO | ME | 25 | MES..SL | show variant |
| IKO | ME | 25 | MESC | show variant |
| IKO | ME | 25 | MESC..SL | show variant |
| IKO | ME | 25 | MESG | show variant |
| IKO | ME | 25 | MESG..SL | show variant |
| IKO | ME | 25 | MET | show variant |
| IKO | ME | 25 | MET..SL | show variant |
| IKO | ME | 25 | METC | show variant |
| IKO | ME | 25 | METC..SL | show variant |
| IKO | ME | 25 | METG | show variant |
| IKO | ME | 25 | METG..SL | show variant |
| NTN-SNR | LGB | 25 | LGBCH..FE | show variant |
| NTN-SNR | LGB | 25 | LGBCH..FL | show variant |
| NTN-SNR | LGB | 25 | LGBCH..FN | show variant |
| NTN-SNR | LGB | 25 | LGBCX..BE | show variant |
| NTN-SNR | LGB | 25 | LGBCX..BL | show variant |
| NTN-SNR | LGB | 25 | LGBCX..BN | show variant |
| NTN-SNR | LGB | 25 | LGBXH..FE | show variant |
| NTN-SNR | LGB | 25 | LGBXH..FL | show variant |
| NTN-SNR | LGB | 25 | LGBXX..BE | show variant |
| NTN-SNR | LGB | 25 | LGBXX..BL | show variant |
| NTN-SNR | LGB | 25 | LGBXX..BN | show variant |
| NTN-SNR | LGB | 25 | LGBCH..BE | show variant |
| NTN-SNR | LGB | 25 | LGBCH..BL | show variant |
| NTN-SNR | LGB | 25 | LGBCH..BN | show variant |
| NTN-SNR | LGB | 25 | LGBXH..BE | show variant |
| NTN-SNR | LGB | 25 | LGBXH..BL | show variant |
| NTN-SNR | LGB | 25 | LGBXH..BN | show variant |
| SBC | SBI | 25 | SBI..CL | show variant |
| SBC | SBI | 25 | SBI..CLL | show variant |
| SBC | SBI | 25 | SBI..FV | show variant |
| SBC | SBI | 25 | SBI..SV | show variant |
| SBC | SBI | 25 | SBI..FL | show variant |
| SBC | SBI | 25 | SBI..FLL | show variant |
| SBC | SBI | 25 | SBI..HL | show variant |
| SBC | SBI | 25 | SBI..HLL | show variant |
| SBC | SBI | 25 | SBI..SL | show variant |
| SBC | SBI | 25 | SBI..SLL | show variant |
| Thomson | 421 | 25 | 411..K | show variant |
| Thomson | 421 | 25 | 413..K | show variant |
| Thomson | 421 | 25 | 411..A | show variant |
| Thomson | 421 | 25 | 411..B | show variant |
| Thomson | 421 | 25 | 411..C | show variant |
| Thomson | 421 | 25 | 411..D | show variant |
| Thomson | 421 | 25 | 413..A | show variant |
| Thomson | 421 | 25 | 413..B | show variant |
| Thomson | 421 | 25 | 413..C | show variant |
| Thomson | 421 | 25 | 413..D | show variant |
| Thomson | 421 | 25 | 411..E | show variant |
| Thomson | 421 | 25 | 411..F | show variant |
| Thomson | 421 | 25 | 413..E | show variant |
| Thomson | 421 | 25 | 413..F | show variant |
| Nanjing-Gongyis | GGB | 25 | AA | show variant |
| Nanjing-Gongyis | GGB | 25 | AAL | show variant |
| Nanjing-Gongyis | GGB | 25 | AB | show variant |
| Nanjing-Gongyis | GGB | 25 | ABL | show variant |
| Nanjing-Gongyis | GGB | 25 | BA | show variant |
| Nanjing-Gongyis | GGB | 25 | BAL | show variant |
| THK | HRX | 25 | HRX..C | show variant |
| THK | HRX | 25 | HRX..LC | show variant |
| THK | HRX | 25 | HRX..V | show variant |
| THK | HRX | 25 | HRX..LV | show variant |
| THK | HRX | 25 | HRX..LR | show variant |
| THK | HRX | 25 | HRX..R | show variant |
Technical Data
| Operation | pneumatic |
| Holding force | 1000 [N] |
| Operating pressure | 4.5 ... 6.5 [bar] |
| PLUS connection possible | No |
| B10d value | 5000000 |
| Positioning accuracy +/- | 0,05 [mm] |
| Opening time | 0.1 [s] |
| Closing time | 0.02 [s] |
| Operating temperature | -10 ... +70 [°C] |
| Approvals | CE / UKCA / LABS / REACH / RoHS |
| Weight | 0.67 [kg] |
| Function | Clamping and braking |
| Condition | NC (Normally Closed) closed without pressure |
| Installation direction | from above |
| Air volume per cycle | 17 [cm³] |
| max. length clamping | 94 |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between the pistons and clamping jaws and brake shoes - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit
