LBPS3003AS2-LP-A

Clamping element
Series LBPS
- broad range of products
For all common profile rail guides - Safety element, energize to open (NC)
Safe braking in case of energy failure, through spring-loaded energy storage - high durability
Up to 5 million static clamping cycles - Small and narrow design
By using U-form piston - Maximum flexibility
Additional air connection from above - Simple status sensing
Querying the piston position with magnetic field sensor
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
Schneeberger | MR | 30 | MRW..A | show variant |
Schneeberger | MR | 30 | MRW..B | show variant |
Schneeberger | MR | 30 | MRW..F | show variant |
Schneeberger | MR | 30 | MRW..G | show variant |
Schneeberger | MR | 30 | MRW..C | show variant |
Schneeberger | MR | 30 | MRW..D | show variant |
Technical Data
Holding force | 850 [N] |
Operating pressure min. | 4 [bar] |
Installation direction | from above |
max. length clamping | 109.5 |
Operating pressure max. | 6.5 [bar] |
Wiper | - |
Weight | 0.75 [kg] |
Accessory
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between the pistons and clamping jaws and brake shoes - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Narrow housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit