KWH3505AS1

Clamping element
Series KWH
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - extremely durable
Up to 10 million static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
Bosch Rexroth | R16.. (Balls) | 35 | R1651 (FNS) | show variant |
Bosch Rexroth | R16.. (Balls) | 35 | R1653 (FLS) | show variant |
Bosch Rexroth | R16.. (Balls) | 35 | R1661 (FKS) | show variant |
Bosch Rexroth | R16.. (Balls) | 35 | R1665 (FKS) | show variant |
Ewellix (SKF) | LLRH | 35 | LLRHC..A | show variant |
Ewellix (SKF) | LLRH | 35 | LLRHC..LU | show variant |
Bosch Rexroth | R16.. (Balls) | 35 | R1631 (FNS) | show variant |
Ewellix (SKF) | LLRH | 35 | LLRHC..SU | show variant |
Technical Data
Holding force | 5700 [N] |
Nominal operating pressure | 150.0 [bar] |
Installation direction | from the front |
max. length clamping | 120.5 |
Operating pressure max. | 160 [bar] |
Operating pressure min. | 5 [bar] |
Wiper | - |
Weight | 2.6 [kg] |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Return spring
Interlocked integration in the jaws - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Housing
- Membran
For pressurization - Scraper
Can also be ordered as an option