KBH8501AS1A

Clamping element
Series KBH
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - extremely durable
Up to 10 million static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
THK | HSR | 85 | HSR..A | show variant |
THK | HSR | 85 | HSR..B | show variant |
THK | HSR | 85 | HSR..CA | show variant |
THK | HSR | 85 | HSR..CB | show variant |
THK | HSR | 85 | HSR..HA | show variant |
THK | HSR | 85 | HSR..HB | show variant |
THK | HSR | 85 | HSR..LA | show variant |
THK | HSR | 85 | HSR..LB | show variant |
THK | HSR | 85 | HSR..LR | show variant |
THK | HSR | 85 | HSR..R | show variant |
Technical Data
Holding force | 27400 [N] |
Nominal operating pressure | 150.0 [bar] |
Installation direction | from the front |
max. length clamping | 210 |
Operating pressure max. | 160 [bar] |
Operating pressure min. | 5 [bar] |
Wiper | yes |
Weight | 19 [kg] |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Return spring
Interlocked integration in the jaws - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Housing
- Membran
For pressurization - Scraper
Can also be ordered as an option