KBH4502DS1

Clamping element
Series KBH
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - extremely durable
Up to 10 million static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
INA | TSX-E(RUE) | 45 | RWU..-E | show variant |
INA | TSX-E(RUE) | 45 | RWU..-E-L | show variant |
INA | TSX-E(RUE) | 45 | RWU..-E-H | show variant |
INA | TSX-E(RUE) | 45 | RWU..-E-HL | show variant |
INA | TSX-E(RUE) | 45 | RWU..-F | show variant |
INA | TSX-E(RUE) | 45 | RWU..-F-L | show variant |
INA | TSX-E(RUE) | 45 | RWU..-F-H | show variant |
INA | TSX-E(RUE) | 45 | RWU..-F-HL | show variant |
Technical Data
Holding force | 9900 [N] |
Nominal operating pressure | 150.0 [bar] |
Installation direction | from the front |
max. length clamping | 163 |
Operating pressure max. | 160 [bar] |
Operating pressure min. | 5 [bar] |
Wiper | - |
Weight | 5.6 [kg] |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Return spring
Interlocked integration in the jaws - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Housing
- Membran
For pressurization - Scraper
Can also be ordered as an option