KBH3514AS1

Clamping element
Series KBH
- broad range of products
For all common profile rail guides - Energize to close (NO)
Closing with pressure - extremely durable
Up to 10 million static clamping cycles
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
Ewellix (SKF) | LLTH | 35 | LLTHC..A | show variant |
Ewellix (SKF) | LLTH | 35 | LLTHC..LA | show variant |
Ewellix (SKF) | LLTH | 35 | LLTHC..LU | show variant |
Ewellix (SKF) | LLTH | 35 | LLTHC..SA | show variant |
Ewellix (SKF) | LLTH | 35 | LLTHC..SU | show variant |
Ewellix (SKF) | LLTH | 35 | LLTHC..U | show variant |
Ewellix (SKF) | LLTH | 35 | LLTHC..LR | show variant |
Ewellix (SKF) | LLTH | 35 | LLTHC..R | show variant |
ABBA | BRR(BRS) | 35 | BRS..AO | show variant |
ABBA | BRR(BRS) | 35 | BRS..LA | show variant |
ABBA | BRR(BRS) | 35 | BRS..SU | show variant |
ABBA | BRR(BRS) | 35 | BRS..UO | show variant |
ABBA | BRR(BRS) | 35 | BRD..AO | show variant |
ABBA | BRR(BRS) | 35 | BRD..LA | show variant |
ABBA | BRR(BRS) | 35 | BRD..SU | show variant |
ABBA | BRR(BRS) | 35 | BRD..UO | show variant |
ABBA | BRR(BRS) | 35 | BRS..LR | show variant |
ABBA | BRR(BRS) | 35 | BRS..RO | show variant |
ABBA | BRR(BRS) | 35 | BRD..LR | show variant |
ABBA | BRR(BRS) | 35 | BRD..RO | show variant |
Technical Data
Holding force | 5700 [N] |
Nominal operating pressure | 150.0 [bar] |
Installation direction | from the front |
max. length clamping | 128.5 |
Operating pressure max. | 160 [bar] |
Operating pressure min. | 5 [bar] |
Wiper | - |
Weight | 2.7 [kg] |
Benefits in detail

- Profile rail guide
Available for all common profile rail guides - Return spring
Interlocked integration in the jaws - Clamping jaws and brake shoes
Pressed at the free surfaces of the profile rail guide - Housing
- Membran
For pressurization - Scraper
Can also be ordered as an option