Adapters + Compensation modules
F series
Compensation Modules
Series F / FS
Special features
External thread Spring loaded compensator Vacuum connection Rotation prevention available
Overview
Installation Size: F
Order-No.
Connection type
G1
G2
FA
4
M5
M5
FB
5
M8x1
M5
FC
1
M10x1
M5
FD
3
M12x1
M5
FE
2
M12x1
M5
Installation Size: FV
Order-No.
Connection type
G1
G2
FAV
4
M5
FBV
5
M8x1
FCV
1
M10x1
FDV
3
M12x1
FEV
2
M12x1