FBV
Compensation Modules
Series F / FS
- Special features
External thread Spring loaded compensator Integrated vacuum generators Rotation prevention available
Technical Data
Connection type | 5 |
G1 | M8x1 |
Dimension A | 4 [mm] |
Dimension B | 10 [mm] |
Dimension C | 3 [mm] |
Dimension E | 8 [mm] |
Dimension F | 24.2 [mm] |
Dimension H | 30 [mm] |
SW1 | 10 [mm] |
SW2 | 10 [mm] |