FCV

Compensation Modules
Series F / FS

  

  • Special features
    External thread Spring loaded compensator Integrated vacuum generators Rotation prevention available
Technical Data
Connection type1
G1M10x1
Dimension A5 [mm]
Dimension B13.5 [mm]
Dimension C3 [mm]
Dimension E8 [mm]
Dimension F27.5 [mm]
Dimension H34.5 [mm]
SW114 [mm]
SW214 [mm]