FC
Compensation Modules
Series F / FS
- Special features
External thread Spring loaded compensator Vacuum connection Rotation prevention available
Technical Data
Connection type | 1 |
G1 | M10x1 |
G2 | M5 |
Dimension A | 5 [mm] |
Dimension B | 13.5 [mm] |
Dimension C | 3 [mm] |
Dimension E | 8 [mm] |
Dimension F | 27.5 [mm] |
Dimension H | 34.5 [mm] |
SW1 | 14 [mm] |
SW2 | 14 [mm] |