FB

Compensation Modules
Series F / FS

  • Special features
    External thread Spring loaded compensator Vacuum connection Rotation prevention available
Technical Data
Connection type5
G1M8x1
G2M5
Dimension A4 [mm]
Dimension B10 [mm]
Dimension C3 [mm]
Dimension E8 [mm]
Dimension F24.2 [mm]
Dimension H30 [mm]
SW110 [mm]
SW210 [mm]