FE

Compensation Modules
Series F / FS

  • Special features
    External thread Spring loaded compensator Vacuum connection Rotation prevention available
Technical Data
Connection type2
G1M12x1
G2M5
Dimension A10 [mm]
Dimension B13 [mm]
Dimension C4 [mm]
Dimension E8 [mm]
Dimension F29 [mm]
Dimension H41 [mm]
SW117 [mm]
SW217 [mm]