Sauger
Serie SFK
![](/fileadmin/_processed_/3/2/csm_SOM_BIL_SER_SFK__SALL__AIN__V1_9f472feff1.png)
- Einsatzgebiete
Leicht gewölbte, schräge und unebene Flächen - Besonderheiten
Gleicht Höhenunterschiede aus Legt einen Hub beim Ansaugvorgang zurück
Baugröße: SFK24 | ||||
Bestell-Nr. | Saugkraft theoretisch | Hebekraft | Volumen | |
---|---|---|---|---|
SFK24 | 36 [N] | 11 [N] | 3.8 [cm³] | |
SFK24L | 36 [N] | 11 [N] | 3.8 [cm³] | |
SFK24SI | 36 [N] | 11 [N] | 3.8 [cm³] | |
SFK24NA | 36 [N] | 11 [N] | 3.8 [cm³] | |
SFK24SA | 36 [N] | 11 [N] | 3.8 [cm³] | |
SFK24TPU | 36 [N] | 11 [N] | 3.8 [cm³] | |
Baugröße: SFK30 | ||||
Bestell-Nr. | Saugkraft theoretisch | Hebekraft | Volumen | |
SFK30 | 57 [N] | 14.5 [N] | 5.8 [cm³] | |
SFK30L | 57 [N] | 14.5 [N] | 5.8 [cm³] | |
SFK30SI | 57 [N] | 14.5 [N] | 5.8 [cm³] | |
SFK30NA | 57 [N] | 14.5 [N] | 5.8 [cm³] | |
SFK30SA | 57 [N] | 14.5 [N] | 5.8 [cm³] | |
SFK30TPU | 57 [N] | 14.5 [N] | 5.8 [cm³] | |
Baugröße: SFK40 | ||||
Bestell-Nr. | Saugkraft theoretisch | Hebekraft | Volumen | |
SFK40 | 101 [N] | 28 [N] | 10.4 [cm³] | |
SFK40L | 101 [N] | 28 [N] | 10.4 [cm³] | |
SFK40SI | 101 [N] | 28 [N] | 10.4 [cm³] | |
SFK40NA | 101 [N] | 28 [N] | 10.4 [cm³] | |
SFK40SA | 101 [N] | 28 [N] | 10.4 [cm³] | |
SFK40TPU | 101 [N] | 28 [N] | 10.4 [cm³] |