Winkelstück
Serie SO-251
![](/fileadmin/_processed_/d/6/csm_SOM_BIL_SER_SO-251__SALL__AIN__V1_692218117c.png)
- Zur Anpassung der nachfolgenden Elemente an rechtwinklige Flächen Geeignet für Gelenkwinkelstücke, Saugfinger und Zangen
Baugröße: SO-251 | ||||
Bestell-Nr. | Maß A | Maß B | Maß D | |
---|---|---|---|---|
SO-25110030 | 10 [mm] | 20 [mm] | 10 [mm] | |
SO-25110060 | 10 [mm] | 20 [mm] | 10 [mm] | |
SO-25110090 | 10 [mm] | 20 [mm] | 10 [mm] | |
SO-25115045 | 15 [mm] | 27 [mm] | 15 [mm] | |
SO-25115090 | 15 [mm] | 27 [mm] | 15 [mm] | |
SO-25115130 | 15 [mm] | 27 [mm] | 15 [mm] | |
SO-25120045 | 20 [mm] | 33 [mm] | 20 [mm] | |
SO-25120090 | 20 [mm] | 33 [mm] | 20 [mm] | |
SO-25120130 | 20 [mm] | 33 [mm] | 20 [mm] |