Winner in all (performance) classes
The motor spindle is one of the most essential modules of a tooling machine, a milling center, or a robot-based end-of-arm solution. With it, you can achieve the highest level of productivity and precision. It enables optimal performance and workpiece quality. The mechanically integrated motor solutions are extremely compact, highly productive and achieve maximum stiffness, which is required for the highest speeds and precise rotation.
The Zimmer Group offers you the perfect product range for this. Whether you are looking for a motor spindle for use in milling machines or machining centers, you will find economical standard motor spindles, air-cooled spindles in the low and medium performance ranges, fluid-cooled high-performance spindles and, of course, the matching accessories from inverters to cooling units, C-axes and connection sets in our various spindle kits.
- Air- and water-cooled high-frequency spindles in various power ranges
- Support on topics such as power dimensioning, energy supply, cooling or integration into the control system or service
- Repair and on-site service by expert personnel
- Spindle IO-Link communication module enables condition monitoring or predictive maintenance
- Extremely high reliability, high power density and broad compatibility
![](/fileadmin/_processed_/5/a/csm_GD_PG__KT-MOTORSPINDELN-_KP-EINLEITUNG-_PG-FILL01__SDE__APD__V1_dffe031808.jpg)
Air-cooled motor spindle HF145-001
![](/fileadmin/_processed_/8/d/csm_ZIM_BIL_SER_HF145-001-001__SALL__AIN__V1_a045e417c4.png)
- 6 kW/8 kW/12 kW
- 24,000 rpm
- Automatic tool change
- Ideal for processing wood, plastics, lightweight metal and composites
- Optionally with coordinated interface (e.g. for C-axes)
- Optionally with vector control
- Optional changing unit for robot
Water-cooled motor spindle HF125-002
![](/fileadmin/_processed_/4/1/csm_ZIM_BIL_SER_HF125-002-001__SALL__AIN__V1_ac3f4cca7b.png)
- 9 kW/12 kW
- 24,000 rpm
- Automatic tool change
- Ideal for processing wood, plastics, lightweight metal and composites
- Optionally with vector control
- Optionally with changing unit for robot
Water-cooled motor spindle HF150-003
![](/fileadmin/_processed_/7/4/csm_ZIM_BIL_SER_HF150-003-001__SALL__AIN__V1_02b4378e8d.png)
- 15 kW
- 26,000 rpm
- Manual or automatic tool exchange
- Ideal for processing wood, plastics, lightweight metal and composites
- Optionally with coordinated interface (e.g. for C-axes)
- Optionally with vector control
Water-cooled motor spindle HF150-005
![](/fileadmin/_processed_/3/0/csm_ZIM_BIL_SER_HF150-005-001__SALL__AIN__V1_246aa84b35.png)
- Synchronous and asynchronous variants
- 20 kW
- 24,000 rpm
- Automatic tool change
- With vector control
- Very high power density and torque due to synchronous motor
- Ideal for processing wood, plastics, lightweight metal and composites
Water-cooled motor spindle HF205-006
![](/fileadmin/_processed_/3/6/csm_ZIM_BIL_SER_HF205-006-001__SALL__AIN__V1_4f14f7cf35.png)
- 34 kW/48 kW
- 14,000 rpm / 6,000 rpm
- Automatic tool change
- With vector control
- Adapted for use in tooling machines
- Very high power density and torque due to synchronous motor
- Ideal for processing brass, aluminum, steel and cast iron
SYSTEM ACCESSORIES
Frequency inverter
![](/fileadmin/_processed_/d/5/csm_ZIM_BIL_ZUB_COMBIVERT-F5__SALL__APR__V1_5958c4f0d9.png)
- For precise positioning tasks with integrated safety technology (STO)
- For processes at a low or high speed
- Pluggable field bus operators (INTERBus, EtherCAT, etc.) for all common protocol standards
- Optimum performance/power output with spindle perfectly matched to the frequency inverter
Cooling units
![](/fileadmin/_processed_/7/3/csm_ZIM_BIL_ZUB_KUEHLAGGREGAT-FREI__SALL__APR__V1_dd8c6b2530.png)
- For the use of water-cooled spindles (incl. connector set)
- Guaranteed precise temperature regulation and dosing of the coolant result in consistently low operating temperatures
- Precise dosing and control prevent inaccuracies on the spindle that may otherwise be caused by temperature fluctuations
Multifunction units
![](/fileadmin/_processed_/3/8/csm_ZIM_BIL_DET_MT-BOHRKOPF__SALL__APR__V1_19c34a2dd5.png)
- Automation of your system
- Customer-specific motor connection
- Variable number and arrangement of spindles
- Numerous attachment options:
- Gripper and handling unit
- Metal fitting unit
- Setting module for base feet
- Cutting unit
- All types of drilling units
- Buffer setting unit
- Screwing unit
Cables, lines
![](/fileadmin/daten/technologien-komponenten/MT/SOM_BIL_ART_ZUBHCSKAL-B__SALL__APR__V1.png)
- Customized solutions for your application
- Low effort – we handle the design for you
- Ready to connect and assembled precisely
- Already installed and tested for proper function
Robot change unit
![](/fileadmin/daten/technologien-komponenten/MT/ZIM_BIL_ERK_HF145-001-WWR100-ALSR__SALL__APR__V1.png)
![](/fileadmin/daten/technologien-komponenten/MT/ZIM_BIL_ERK_HF125-002-WWR100-ALSR__SALL__APR__V1.png)
- Specially designed robot changing units are available for spindles intended for robot use
- Robot changing units are the reliable interface between robot and motor spindle
- Loose parts are secured to the motor spindle, while fixed parts are mounted to the end of the robot arm
- If the motor spindle is not used, there is a special storage station available: Special storage station available: Automated coupling mechanism, extremely flat design, mechanical self-locking mechanism, transmission of compressed air, transmission of power and signals to operate the motor spindle
- Storage station
- Fixed part tool changer
- Loose part tool changer
- Motor spindle
Service
INFORMATION ABOUT OUR SERVICE
![](/fileadmin/_processed_/4/8/csm_service1_7ae0ba63f7.jpg)
Not every concern requires an immediate repair or replacement.
Our highly qualified staff are happy to provide you advice and support by phone whenever you need it.
Phone +49 7243 727-2316
service@zimmer-group.com
Consultation and design
As the heart of a machine, the motor spindle needs to be integrated into the machine concept with expertise. When it comes to selecting the spindle, this goes far beyond the dimensions and performance data. We are glad to help you deal with all the aspects that arise, such as power supply, control and cooling. These are foundational parameters for ensuring that your application performs to your expectations. Are you already using a spindle in your machine but looking for an alternative or upgrade? We would be happy to advise you!
Spare parts service
Manufacturer quality at fair prices, discussed and delivered with the appropriate level of skill. That is what we offer.
Express repair service
In the event of an accident, it is essential to be able to resume your core duties quickly. In the case of spindle damage, it is therefore a question of how quickly and at what cost your machine can be returned to production at a reasonable expense. Spindle damage starts with the steps of disassembly, then the spindle repair or spindle replacement, then the final recommissioning the machine. As a rule, it therefore makes sense to have the functional spare spindle on site so that disassembly and recommissioning can be carried out at minimum cost during a service call. That is why we deliver you a refurbished or new replacement spindle quickly and without red tape and then service your defective motor spindle carefully.
Service contracts
Are you looking for reliability and support during the lifecycle of your equipment to ensure that you can make long-term plans for your products and production capabilities? We offer the service agreements you need to guarantee that your production capacity is maintained.
On-site service
At your request, our experienced service personnel are happy to visit you on-site to carry out service operations, assist in commissioning or offer professional consultation.