Motor spindle
Series HF125-002
- Rated power S1: 9 kW
- Rated torque S1: 7.3 Nm
- Max. speed: 24,000 1/min
- Water cooling
- IO-Link ready
- Designed as unit carrier
- Adapted for use in an angle head, for example
- Hybrid bearings used for maximum performance
- Ideal for processing wood, plastics, lightweight metal
Order-No. | Nominal output S1 | Rated torque S1 | Maximum speed | |
---|---|---|---|---|
HF125-002-001 | 9.0 [kW] | 7.3 [Nm] | 24000 | |
HF125-002-002 | 12.0 [kW] | 9.0 [Nm] | 24000 | |
HF125-002-004 | 9.0 [kW] | 7.3 [Nm] | 24000 | |
HF125-002-005 | 12.0 [kW] | 9.0 [Nm] | 24000 |