Motor spindle
Series HF150-005
- Rated power S1: 20 kW
- Rated torque S1: 18.5 Nm
- Max. speed: 24,000 1/min
- Water cooling
- Hybrid bearings used for maximum performance
- Very high power density (synchronous motor)
- Very high torque (synchronous motor)
- Adapted for use in an angle head
- Suitable for machining light metals, composites, wood and plastics
Order-No. | Nominal output S1 | Rated torque S1 | Maximum speed | |
---|---|---|---|---|
HF150-005-001 | 20.0 [kW] | 18.5 [Nm] | 24000 | |
HF150-005-002 | 20.0 [kW] | 14.3 [Nm] | 24000 |