Motor spindle
Series HF145-001
- Rated power S1: 6 kW
- Rated torque S1: 4.9 Nm
- Max. speed: 24,000 1/min
- Air cooling via electric fan
- IO-Link ready
- Designed as unit carrier
- Hybrid bearings used for maximum performance
- Ideal for processing wood, plastics, lightweight metal
Order-No. | Nominal output S1 | Rated torque S1 | Maximum speed | |
---|---|---|---|---|
HF145-001-001 | 6.0 [kW] | 4.9 [Nm] | 24000 | |
HF145-001-002 | 7.5 [kW] | 6.1 [Nm] | 24000 | |
HF145-001-003 | 11.8 [kW] | 9.6 [Nm] | 24000 | |
HF145-001-004 | 6.0 [kW] | 4.9 [Nm] | 24000 | |
HF145-001-005 | 7.5 [kW] | 6.1 [Nm] | 24000 | |
HF145-001-006 | 11.8 [kW] | 9.6 [Nm] | 24000 |