Tool Changers
Series WWR
![](/fileadmin/_processed_/b/9/csm_SOM_BIL_SER_WWR__SALL__AIN__V3_a825023235.png)
- Secure hold during pressure drop
The combination of spring loaded and a high gear ratio guarantees them a safe machine - Extremely flat design
This structure reduces the moment load for your robot to a minimum and makes it possible to use smaller and more affordable sizes - Inexhaustible variety of media transfer systems
No matter which medium you would like to transmit, we will draw from our wealth of experience in implementing projects and find a solution to suit your needs!
Installation Size: WWR40 | ||||
Order-No. | Connecting flange according EN ISO 9409-1 | Pneumatic energy transfer | Flow per connector | |
---|---|---|---|---|
WWR40F-B | TK 40 | 4 [Quantity] | 150 [l/min] | |
WWR40L-B | TK 40 | 4 [Quantity] | 150 [l/min] | |
Installation Size: WWR50 | ||||
Order-No. | Connecting flange according EN ISO 9409-1 | Pneumatic energy transfer | Flow per connector | |
WWR50F-B | TK 50 | 4 [Quantity] | 150 [l/min] | |
WWR50L-B | TK 50 | 4 [Quantity] | 150 [l/min] | |
Installation Size: WWR63 | ||||
Order-No. | Connecting flange according EN ISO 9409-1 | Pneumatic energy transfer | Flow per connector | |
WWR63F-B | TK 63 | 6 [Quantity] | 170 [l/min] | |
WWR63L-B | TK 63 | 6 [Quantity] | 170 [l/min] | |
Installation Size: WWR80 | ||||
Order-No. | Connecting flange according EN ISO 9409-1 | Pneumatic energy transfer | Flow per connector | |
WWR80F-B | TK 80 | 6 [Quantity] | 170 [l/min] | |
WWR80L-B | TK 80 | 6 [Quantity] | 170 [l/min] | |
Installation Size: WWR100 | ||||
Order-No. | Connecting flange according EN ISO 9409-1 | Pneumatic energy transfer | Flow per connector | |
WWR100F-B | TK 100 | 6 [Quantity] | 330 [l/min] | |
WWR100L-B | TK 100 | 6 [Quantity] | 330 [l/min] | |
Installation Size: WWR125 | ||||
Order-No. | Connecting flange according EN ISO 9409-1 | Pneumatic energy transfer | Flow per connector | |
WWR125F-B | TK 125 | 10 [Quantity] | 500 [l/min] | |
WWR125L-B | TK 125 | 10 [Quantity] | 500 [l/min] | |
Installation Size: WWR160 | ||||
Order-No. | Connecting flange according EN ISO 9409-1 | Pneumatic energy transfer | Flow per connector | |
WWR160F-B | TK 160 | 10 [Quantity] | 500 [l/min] | |
WWR160L-B | TK 160 | 10 [Quantity] | 500 [l/min] |
![](/fileadmin/_processed_/a/7/csm_SOM_SCH_FUN_WWR__SALL__AIN__V4_1368ba8a8d.png)
- Mounting for energy element
- Drive
double-acting pneumatic cylinder - Integrated spring
energy storage in case of drop in pressure - Robot flange
partial mounting circle in accordance with EN ISO 9409-1 - Piston position sensing
via magnetic field sensor - Locking bolt
adapted to the clamping sleeve - Locking sleeve
high moment capacity - Integrated air feed-through
Air / vaccum transfer hoseless control possible - Loose part
for tool side assembly - Fix part
For robot side assembly
*When using the APWER1022, the integrated air feed-through No. 4 on the tool changer is not available.
![](/fileadmin/_processed_/9/e/csm_GD_PG__KT-HHT-_KP-ROB-_PG-WWR40-50-ENERGIEELEMENTE_358b7e69ff.png)