LWR50F-06-01-A
![](/fileadmin/_processed_/2/1/csm_SOM_BIL_ART_LWR50F-06-01-A__SALL__AIN__V1_077bd89560.png)
Match - Robot module
Series LWR
Technical Data
Suitable for robot type | JAKA Zu / Schneider Electric Lexium Cobot |
Control | Digital I/O |
IO logic | NPN |
Connecting flange according EN ISO 9409-1 | TK 50 |
Handling weight max. | 25 [kg] |
Connecting cable | Plug, M8, 8-pole |
Locking stroke | 1 [mm] |
Electrical energy transfer | integrated |
Pneumatic energy transfer | integrated |
Tightening force | 50 [N] |
Repetition accuracy in X, Y | 0,05 [mm] |
Repetition accuracy in Z | 0,05 [mm] |
Offset at coupling max. in X,Y | 1.0 [mm] |
Operating temperature | 5 ... +60 [°C] |
Service life in cycles | 100000 |
Protection to IEC 60529 | IP40 |
Weight | 0.29 [kg] |