LWR50L-26-00003-A
![](/fileadmin/pim/SOM/BIL/ART/SOM_BIL_ART_LWR50L-26-00003-A__SALL__AIN__V1.png)
Magnetic gripper
Series LWR
- Secure hold during EMERGENCY STOP
Magnets attached to springs ensure your workpiece remains secure, even during a drop in pressure - Contact plate that increases friction value
The replaceable O-ring ensures the high dynamics in your application and protection of your workpiece - Residual holding force < 1N
The demagnetised contact surface safeguards the process reliability of dropping off your workpiece
Technical Data
Operating temperature | 5 ... +80 [°C] |
Protection to IEC 60529 | IP40 |
Weight | 1.4 [kg] |
Electrical energy transfer | integrated |
Locking stroke | 1 [mm] |
Repetition accuracy in X, Y | 0,05 [mm] |
Repetition accuracy in Z | 0,05 [mm] |
Tightening force | 50 [N] |
Offset at coupling max. in X,Y | 1.0 [mm] |
Suitable for series | LWR50F |
Adhesive force max. | 220 [N] |
Operating pressure min. | 3 [bar] |
Operating pressure max. | 8 [bar] |
Air volume per cycle | 75 [cm³] |