LWR50L-03-00002-A
Technical Data
MRK design according to ISO/TS 15066 | Yes |
Control | I/O |
Operating temperature | 5 ... +50 [°C] |
Protection to IEC 60529 | IP40 |
Weight | 0.76 [kg] |
Electrical energy transfer | integrated |
Locking stroke | 1 [mm] |
Repetition accuracy in X, Y | 0,05 [mm] |
Repetition accuracy in Z | 0,05 [mm] |
Tightening force | 50 [N] |
Offset at coupling max. in X,Y | 1.0 [mm] |
Suitable for series | LWR50F-xx-01/02 |
HRC form | collaborative |
Cable management | internal |
Type of drive | electrical |
Integrated position sensing | Analog 0 to 10 V |
Stroke per jaw | 10 [mm] |
Nominal gripping force | 190 [N] |
Gripping force safety device | mechanical |
Gripping force in closing (adjustable) max. | 190 [N] |
Gripping force in opening (adjustable) max. | 190 [N] |
Gripping force in accordance with ISO/TS 15066 | <140 [N] |
Closing time | 0.19 [s] |
Opening time | 0.19 [s] |
Control time | 0,03 [s] |
Dead weight of mounted gripper finger max. | 0.1 [kg] |
Length of the gripper fingers max. | 80 [mm] |
Repetition accuracy +/- | 0.05 [mm] |
Voltage | 24 [V] |
Current consumption max. | 1 [A] |
Minimum positioning path per jaw | 0.5 [mm] |