Profile dampers BasicStop
Series Axial Standard
![](/fileadmin/_processed_/f/8/csm_ZIM_BIL_SER_BS-AXIAL-STANDARD__SALL__AIN__V2_e1e0a6f365.png)
- Design: Axial
- Degrees of hardness: 55D, 40D
- Energy absorption per stroke: 0,3 - 2,951 J
- Damping percentage: up to 75%
Order-No. | Maximum energy absorption per stroke in continuous operation | Maximum energy absorption per hour in continuous operation | Maximum energy absorption per stroke in case of emergency stop | |
---|---|---|---|---|
TPC-AS7X8H | 0.5 [J] | 15 [J/h] | 0.8 [J] | |
TPC-AS11X12H | 2 [J] | 60 [J/h] | 3 [J] | |
TPC-AS16X17H | 6 [J] | 180 [J/h] | 9 [J] | |
TPC-AS18X21H | 10 [J] | 300 [J/h] | 16 [J] | |
TPC-AS19X22H | 11.5 [J] | 345 [J/h] | 21 [J] | |
TPC-AS26X28H | 29 [J] | 870 [J/h] | 46 [J] | |
TPC-AS30X34H | 48 [J] | 1440 [J/h] | 87 [J] | |
TPC-AS33X37H | 65 [J] | 1950 [J/h] | 112 [J] | |
TPC-AS35X39H | 82 [J] | 2460 [J/h] | 130 [J] | |
TPC-AS38X43H | 112 [J] | 3360 [J/h] | 165 [J] | |
TPC-AS41X46H | 140 [J] | 4200 [J/h] | 173 [J] | |
TPC-AS45X50H | 170 [J] | 5100 [J/h] | 223 [J] | |
TPC-AS47X53H | 201 [J] | 6030 [J/h] | 334 [J] | |
TPC-AS51X57H | 242 [J] | 7260 [J/h] | 302 [J] | |
TPC-AS54X62H | 304 [J] | 9120 [J/h] | 361 [J] | |
TPC-AS57X65H | 374 [J] | 11220 [J/h] | 468 [J] | |
TPC-AS60X69H | 421 [J] | 12630 [J/h] | 524 [J] | |
TPC-AS65X71H | 482 [J] | 14460 [J/h] | 559 [J] | |
TPC-AS69X79H | 570 [J] | 17100 [J/h] | 831 [J] | |
TPC-AS74X82H | 683 [J] | 20490 [J/h] | 921 [J] | |
TPC-AS76X85H | 797 [J] | 23910 [J/h] | 1043 [J] | |
TPC-AS80X89H | 934 [J] | 28020 [J/h] | 1249 [J] | |
TPC-AS86X97H | 1147 [J] | 34410 [J/h] | 1555 [J] | |
TPC-AS101X116H | 2014 [J] | 60420 [J/h] | 2951 [J] | |
TPC-AS7X7M | 0.3 [J] | 9 [J/h] | 0.4 [J] | |
TPC-AS12X11M | 0.9 [J] | 27 [J/h] | 1.4 [J] | |
TPC-AS15X14M | 2 [J] | 60 [J/h] | 3 [J] | |
TPC-AS19X17M | 4 [J] | 120 [J/h] | 6 [J] | |
TPC-AS21X20M | 6 [J] | 180 [J/h] | 7 [J] | |
TPC-AS28X26M | 11.5 [J] | 345 [J/h] | 15 [J] | |
TPC-AS32X31M | 23 [J] | 690 [J/h] | 26 [J] | |
TPC-AS36X35M | 30 [J] | 900 [J/h] | 36 [J] | |
TPC-AS38X37M | 34 [J] | 1020 [J/h] | 42 [J] | |
TPC-AS41X41M | 48 [J] | 1440 [J/h] | 63 [J] | |
TPC-AS45X44M | 63 [J] | 1890 [J/h] | 72 [J] | |
TPC-AS49X48M | 81 [J] | 2430 [J/h] | 91 [J] | |
TPC-AS52X51M | 92 [J] | 2760 [J/h] | 114 [J] | |
TPC-AS55X54M | 122 [J] | 3660 [J/h] | 158 [J] | |
TPC-AS59X58M | 149 [J] | 4470 [J/h] | 154 [J] | |
TPC-AS62X61M | 163 [J] | 4890 [J/h] | 169 [J] | |
TPC-AS66X64M | 208 [J] | 6240 [J/h] | 254 [J] | |
TPC-AS69X68M | 227 [J] | 6810 [J/h] | 272 [J] | |
TPC-AS75X75M | 291 [J] | 8730 [J/h] | 408 [J] | |
TPC-AS79X77M | 352 [J] | 10560 [J/h] | 459 [J] | |
TPC-AS84X82M | 419 [J] | 12570 [J/h] | 620 [J] | |
TPC-AS85X84M | 475 [J] | 14250 [J/h] | 635 [J] | |
TPC-AS92X90M | 580 [J] | 17400 [J/h] | 778 [J] | |
TPC-AS109X107M | 902 [J] | 27060 [J/h] | 966 [J] |