TPC-AS65X71H
Profile dampers BasicStop
Series Axial Standard
- Design: Axial
- Degrees of hardness: 55D, 40D
- Energy absorption per stroke: 0,3 - 2,951 J
- Damping percentage: up to 75%
Technical Data
Maximum energy absorption per stroke in continuous operation | 482 [J] |
Maximum energy absorption per hour in continuous operation | 14460 [J/h] |
Maximum energy absorption per stroke in case of emergency stop | 559 [J] |
Stroke max. | 31 [mm] |
Height H at stroke=0 | 65 [mm] |
Diameter at stroke=0 | 71 [mm] |
Diameter at stroke=max. | 91 [mm] |
Max. screw-in depth E | 16 [mm] |
Thread | M16 |
Weight | 258 [g] |
Angle of Impact max. | 15 [°] |
PWIS-free | Yes |
RoHS compliant | Yes |
REACH compliant | Yes |