TPC-AS30X34H
Profile dampers BasicStop
Series Axial Standard
- Design: Axial
- Degrees of hardness: 55D, 40D
- Energy absorption per stroke: 0,3 - 2,951 J
- Damping percentage: up to 75%
Technical Data
Maximum energy absorption per stroke in continuous operation | 48 [J] |
Maximum energy absorption per hour in continuous operation | 1440 [J/h] |
Maximum energy absorption per stroke in case of emergency stop | 87 [J] |
Stroke max. | 14 [mm] |
Height H at stroke=0 | 30 [mm] |
Diameter at stroke=0 | 34 [mm] |
Diameter at stroke=max. | 43 [mm] |
Max. screw-in depth E | 6 [mm] |
Thread | M6 |
Weight | 22 [g] |
Angle of Impact max. | 15 [°] |
PWIS-free | Yes |
RoHS compliant | Yes |
REACH compliant | Yes |