ZRM SEIRES – ROBOT TRAVERSING AXIS

The robot traversing axis from the ZRM series is required when robots have to travel in parallel on production lines or load multiple machines. The ZRM series is designed for 4 sizes of robots and offers load capacities of up to 2,500 kg per carriage. Thanks to modular segments, different run lengths can be implemented flexibly. Optional extras include weld-proof covers, secure clamping of the carriage position and an additional carriage for using two robots on a 7th axis to complete to offer.

CHECKLIST

  • Robust: 20% higher moment load than the benchmark
  • Flexible: thanks to configurable stroke and numerous options
  • Durable: longest service life on the market
  • Customized: adaptable to any application
Free choice of robot
Free choice of robot and drive motor
Sensor-monitored lubrication system
Through permanent lubrication, long service life
Energy supply chain
Position configurable (right, center, left)
Optional clamping
High rigidity thanks to clamping of the carriage position
High load capacity
Four payloads for a maximum robot weight of 250 kg, 1,000 kg, 1,500 kg, and 2,500 kg.
Optional cover for the travel path
Protection against environmental influences
Configurable overall length
Standard lengths that can be freely combined with each other or customized (stroke in increments of 1000 mm)
1. Free choice of robot
Free choice of robot and drive motor
2. Sensor-monitored lubrication system
Through permanent lubrication, long service life
3. Energy supply chain
Position configurable (right, center, left)
4. Optional clamping
High rigidity thanks to clamping of the carriage position
5. High load capacity
Four payloads for a maximum robot weight of 250 kg, 1,000 kg, 1,500 kg, and 2,500 kg.
6. Optional cover for the travel path
Protection against environmental influences
7. Configurable overall length
Standard lengths that can be freely combined with each other or customized (stroke in increments of 1000 mm)
 Technical data
SizeLoad capacity max:Total length min. / max.:Positioning accuracy:Acceleration max.:Speed max.:
ZRM 250250 kg2.000… 100.000 mm+/- 0,05 mm4 m/s21,6 m/s
ZRM 10001.000 kg2.000… 100.000 mm+/- 0,05 mm4 m/s21,6 m/s
ZRM 15001.500 kg3.500… 100.000 mm+/- 0,05 mm4 m/s21,5 m/s
ZRM 25002.500 kg3.500… 100.000 mm+/- 0,05 mm3 m/s21,5 m/s

Robot transfer axis
Series ZRM

  • Robust
    20% higher torque load than the benchmark
  • Flexible
    Thanks to configurable stroke and many options
  • Durable
    Longest service life on the market
  • Customized
    Adaptable to any application