Vacuum ejector
Series ZMP

  • Powerful
    • Volume flow: 1364 l/min - 5456 l/min
    • Air consumption: 608 l/min - 2144 l/min
    • Vacuum level max.: -92 kPa
  • Excellent performance
    Ideal for applications with extremely high volume flow requirements. Several vacuum connections are also available.