Machines and plants

The mechanical engineering sector is under massive competitive pressure around the world. For 30 years now, we at Zimmer Group have been applying our technical expertise and many years of experience on behalf of our customers in the area of mechanical and plant engineering. We provide innovative developments and deliver the unique features that are required. We rely on a modular product system to offer you a tailor-made solution for your requirements. Let this page inspire you with some of our realized projects and application examples and take a look at our service portfolio!

Do you have questions or do you already have a specific project in mind for which you need support? Write to us! 

Contact


Modular components for machines and lines

Modular transport system

The Modular Transport System perfectly combines the functions of transportation, processing and quality assurance.

Learn more

Multifunction unit

The modular, application-optimized multifunctional units from the Zimmer Group give you maximum flexibility for implementing a wide range of functions on the processing module.

LEARN MORE

Drilling units with fixed spindles

Customized rigid drilling units in various designs for processing wood, composite materials and plastics.

INQUIRE

Drilling units with extensible spindles

Customized adjustable drilling gears in a wide range of variations with a variable number of spindles and arrangements for different machining options.

INQUIRE


Innovation in woodworking!

The Zimmer Group has been one of the most innovative companies in the woodworking sector for over 25 years. In the 1990s and 2000s, we revolutionized the market with pioneering solutions such as the world’s first e-interface on the processing head, primarily as a think tank and OEM supplier. Today, we deliver sophisticated high-tech in the process chain with a focus on maximum flexibility, scalability and productivity. To this end, we rely on the latest development technologies and simulation methods, such as the digital twin and use these to design and implement complete production and assembly cells that offer maximum flexibility.

The basis for these innovative machine concepts includes a highly flexible, scalable transport module for workpiece transport. Individually and independently controllable transport units (shuttles) make rigid coupling of the transport by a conveyor belt unnecessary. Depending on requirements, an extremely agile and highly dynamic transport circuit with full scalability and any number of shuttles can be set up.

Interaction of components in complex systems

  • Decades of experience in the field of woodworking contribute to the intelligent transport system of a drilling and milling center.
  • The Zimmer Group’s Modular Transport System is individually adapted to customer and market requirements.
  • Guaranteed maximum performance due to scalable minimum gap in the parts flow with batch size 1.
  • Use of standardized and reliable grippers with individualized gripper fingers guarantee longevity and system availability.
  • State-of-the-art drilling technology with integrated extraction ensures availability and system performance.
  • State-of-the-art machining technology with specially developed motor spindles ensures maximum running smoothness and durability, thus guaranteeing the highest possible availability.
  • In the woodworking sector, the Zimmer Group works closely with renowned companies such as IMA Schelling Group GmbH.

Do you have any questions?

Personal data
Message