The efficient energy guzzler
The BasicStop structural damper is used when precise braking is not required. Thanks to its specially developed shape and high-performance TPC plastic, the BasicStop can brake masses even under extreme conditions while achieving high damping ratios. It can also be used at any speed and is 100% recyclable thanks to its thermoplastic properties.
Our KNOW-HOW – your advantages
- High-performance plastic TPC: Highly robust and resistant to media. No swelling, embrittlement, or decomposition of the material, unlike rubber.
- High efficiency: High damping ratio and high energy absorption in the smallest of spaces.
- Reliable resilience: The robust material exhibits virtually no settling behavior.
Damping vs. suspension
Conventional rubber buffers have only a very small damping component and act more like springs than dampers. When used, they extract very little energy from the system, which in turn can lead to damage to the equipment. This is where BasicStop structural dampers set new standards in material damping thanks to their high damping component.