Expired model GEP2013IL-00-A
2-Jaw Parallel Grippers
Series GEP2000
Equipment/Options
- 10 million maintenance-free cycles (max.)
- IP40
- Self locking mechanism
- Gripping force adjustable
Technical Data
Control | IO-Link |
Stroke per jaw | 13 [mm] |
Position sensing | Integrated query |
Position sensing using process data | Yes |
Self locking mechanism | mechanical |
Gripping force max. | 360 [N] |
Control time | 0,055 [s] |
Dead weight of mounted gripper finger max. | 0,15 [kg] |
Length of the gripper fingers max. | 100 [mm] |
Repetition accuracy +/- | 0.02 [mm] |
Operating temperature | 5 ... +60 [°C] |
Voltage | 24 [V] |
Current consumption max. | 2 [A] |
Minimum positioning path per jaw | 0.5 [mm] |
Protection to IEC 60529 | IP40 |
Weight | 0.54 [kg] |
Benefits in detail
- Control
Via I/O ports (IO) or via IO-Link (IL) - Mounting and positioning
mounting possible from several sides for versatile positioning - BLDC motor
wear-resistant brushless DC motor - Helical worm gear
self locking mechanism in case of power drop - Synchronization
via rack and pinion - Position sensing
Permanent magnet for direct query of jaw movement via magnetic field sensors - Gripper jaw
individual gripper finger mounting - Removable centering sleeves
quick and economical positioning of the gripper fingers