SPN138P2E4SD-B
![](/fileadmin/_processed_/7/d/csm_ZIM_BIL_BAU_SPANNPLATTE-2-FACH__SALL__AIN__V2_0bc8ab670b.png)
Clamping plate
Series
- Compact design with optimized design height
- System assembly with high precision
- Integrated air supply/distribution
- Integrated PLUS connection
- Available with the advanced zero-point clamping system on request
- Variable mounting options
Equipment/Options
- PLUS connection
Technical Data
Operation mode | Pneumatic |
Holding force max. | 2xM12/M16 |
Operating pressure | 4 ... 7 [bar] |
Pull-in force | 2x12 [kN] |
Pull-in force with PLUS connection | 2x24 [kN] |
Operating temperature | -10 ... +70 [°C] |
Rotation prevention | Yes |
PLUS connection | Yes |
Air cleaning | No |
Piston position sensing | No |
Contact monitoring | No |
Material | Tempered stainless steel/steel |
Weight | 29.6 [kg] |