SPZ138BZ12-B
![](/fileadmin/_processed_/1/4/csm_ZIM_BIL_ART_SPN-ZENTRIERBOLZEN__SALL__AIN__V2_4bbeeda7b7.png)
Centering pin
Series
Technical Data
Design | Centering pin |
Weight | 0.15 [kg] |
Thread | M12 |
Thread Mx | M10 |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
SW | 22 [mm] |
Material | Stainless steel |
Design | Centering pin |
Weight | 0.15 [kg] |
Thread | M12 |
Thread Mx | M10 |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
SW | 22 [mm] |
Material | Stainless steel |