SPN138E6AD-B
SPN Zero-Point Clamping System
Series Advanced
"The superior"
- Locking by means of clamping segments
- PLUS connection
- Rustproof – tempered stainless steel
- Two integrated rotation locks
- Integrated positioning check
- Pneumatic piston position sensing
- Integrated blow-out function
- Two connection options
- Optional automatic seal
Equipment/Options
- Torque support
- Stainless steel
- Form fit
- Hardened
- Pins compatible with reference system
- Low height
- PLUS connection
- Pneumatic
- Repeatability
- Tubeless connection
- Automatic seal
- Piston position sensing / positioning check
Technical Data
Holding force max. | M12/M16 |
Operating pressure | 6 ... 7 [bar] |
Pull-in force | 18.0 [kN] |
Pull-in force with PLUS connection | 36.0 [kN] |
Operating temperature | -10 ... +70 [°C] |
Rotation prevention | Yes |
PLUS connection | Yes |
Air cleaning | Yes |
Contact monitoring | Yes |
Contact seal | Yes |
Repetition accuracy | 0.005 [mm] |
Material | Tempered stainless steel |
Weight | 3.2 [kg] |
Contact monitoring | pneumatical |
Benefits in detail
- Housing
- Clamping pin
- Cover
- Clamp dog
- Clamping segments
- Spring package
- Torque support/rotation lock