HF150-005-002
![](/fileadmin/_processed_/e/1/csm_ZIM_BIL_SER_HF150-005-001__SALL__AIN__V2_4bc439bfbe.png)
Motor spindle
Series HF150-005
Rated power S1: 20 kWRated torque S1: 14.3 NmMax. speed: 24,000 rpm
- Water cooling
- Hybrid bearings used for maximum performance
- Adapted for use in an angle head
- Suitable for machining light metals, composites, wood and plastics
Equipment
- Speed monitoring
- Conus cleanig of tool fixation
- Labyrinth seal
- Sealing air
- Controllable air connectors
- Tool fixation monitoring
- Vector controlled / feedback
- IO-Link Interface
- Automatic tool change
Options
- Bearing temperature sensor
- Aggregate interface
Technical Data
Nominal output S1 | 20.0 [kW] |
Rated torque S1 | 14.3 [Nm] |
Maximum speed | 24000 |
Nominal speed | 13.360 |
Nominal current S1 | 43.0 [A] |
Tool interface | HSK-F63 |
Motor technology | Asynchronous |
Number of poles | 4 |
Release unit | Pneumatic |
Cooling | Water |
Weight | 36 [kg] |